Download document () of 20
DC switching

NAS network and system protection

The compact, plug-and-play network and system protection combinations from Eaton’s Moeller series are suitable for systems from 30 kVA to 130 kVA and come in a plastic housing with IP65 protection. Both ranges meet the requirements of VDE-AR-N 4105:2018-11. The devices consist of one or two contactors connected in series, which are controlled via an NA protection relay and come pre-wired and mounted in an enclosure. The network and system protection combinations are intended for installation between the inverter and the mains connection.

Degree of protection:
IP65
Requirements met:
VDE-AR-N 4105:2018-11
Total switch-off time:
< 150 ms

Core features

  • The contactors have a low withstand rating and consume little energy
  • Undervoltage/overvoltage monitoring
  • Underfrequency/overfrequency monitoring
  • Power quality monitoring (10-minute mean value)
  • Vector shift monitoring can be added
  • Single-fault proof
  • Default settings according to VDE-AR-N 4105:2018-11, values can be changed
  • Alarm counter, alarm total time
  • Sealing option and code protection
  • 4-pole contactors (3+N phases)
  • PE terminals
  • Switch position indicator

Safe and easy mounting

The combinations are designed for wall mounting, which ensures easy installation. The DILMP contactors are particularly efficient, thanks to their electromagnetic drive with a withstand rating of only 2.1 W.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close