Download document () of 20

002276
Model code: SPT5

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Circuit diagram pocket insulating material, DIN A5

General Specifications

Product Name
Eaton xEffect Accessories circuit diagram pocket
Catalog Number
002276
EAN
4015080022763
Product Length/Depth
30 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.153 kg
Compliances
RoHS conform
Model Code
SPT5

Product specifications

Type
General switchboard accessory
RAL-number
7035
Suitable for enclosure building width
0 mm
Surface finishing
RAL 7035, light gray
Color
Gray
Mounting Method
Self adhesive mounting
Accessory/spare part type
Circuit diagram pockets, insulating material
Circuit diagram pockets
Format
DIN A5 landscape
Material
Plastic with self-adhesive back
Plastic
Model
Wiring diagram pocket

Export product specification