Download document () of 20

009302
Model code: T0-1-15472/E

Eaton Moeller® series T0 ON-OFF switches, T0, 20 A, flush mounting, 1 contact unit(s), Contacts: 2, 90 °, maintained, 0-1, Design number 15472

General Specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
009302
EAN
4015080093022
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
CSA
CSA Class No.: 3211-05
UL File No.: E36332
UL
CE
CSA-C22.2 No. 94
IEC/EN 60947
UL Category Control No.: NLRV
IEC/EN 60204
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
VDE 0660
CSA File No.: 012528
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-1-15472/E

Export product specification