Download document () of 20

009397
Model code: T0-1-8002/EZ

Eaton Moeller® series T0 Voltmeter selector switch, 20 A, center mounting, 1 contact unit, Contacts: 2, 90 °, maintained, 0 (Off) position, 0-1-0-1, Design no. 8002

General Specifications

Product Name
Eaton Moeller® series T0 Voltmeter selector switch
Catalog Number
009397
EAN
4015080093978
Product Length/Depth
96 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.101 kg
Certifications
CSA-C22.2 No. 94
UL 60947-4-1
CE
IEC/EN 60204
CSA
IEC/EN 60947
VDE 0660
CSA File No.: 012528
UL
UL Category Control No.: NLRV
UL File No.: E36332
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-1-8002/EZ

Export product specification