Download document () of 20

012-0080

Eaton Bussmann series low voltage british standard fuse, 20 A, 440 Vac, 230 Vdc, NATO

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0080
EAN
5027590425575
Product Length/Depth
45 mm
Product Height
36 mm
Product Width
56 mm
Product Weight
4.04 g
Compliances
RoHS conform
CE Marked

Product specifications

Amperage Rating
20 A
Current type
AC/DC
Rated voltage AC
440 V
Rated voltage DC
230 V
Utilization category
Other
Fuse indicator
Non-indicating
Connection
Bolt-on
Voltage type
AC/DC
Voltage rating
440 V
Type
Offset bolted fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.