Download document () of 20

013198
Model code: P3-63/EA/SVB/2HI11

Eaton Moeller® series P3 Main switch, P3, 63 A, flush mounting, 3 pole, 2 N/O, 2 N/C, Emergency switching off function, With red rotary handle and yellow locking ring

General Specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
013198
EAN
4015080131984
Product Length/Depth
128 mm
Product Height
102 mm
Product Width
114 mm
Product Weight
0.506 kg
Certifications
CSA Class No.: 3211-05
IEC/EN 60204
CSA
CE
VDE 0660
UL 60947-4-1
UL File No.: E36332
UL Category Control No.: NLRV
CSA-C22.2 No. 94
UL
CSA File No.: 012528
IEC/EN 60947
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P3-63/EA/SVB/2HI11

Export product specification