Download document () of 20

014035
Model code: T0-4-8439/E

Eaton Moeller® series T0 Multi-speed switch, 20 A, flush mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 0-1-2, Design number 8439

General Specifications

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
014035
EAN
4015080140351
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
UL Category Control No.: NLRV
CE
CSA
CSA-C22.2 No. 94
IEC/EN 60204
UL File No.: E36332
UL
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
CSA File No.: 012528
CSA Class No.: 3211-05
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-4-8439/E

Export product specification