Download document () of 20

015-001-005
Model code: BATTERY NICD 5 CELL 6.0V/4AH STICK

Eaton Battery NiCd 5 Cell 6.0 Volt 4AH STICK

General Specifications

Product Name
Eaton emergency lighting battery
Catalog Number
015-001-005
EAN
8714112000910
Product Length/Depth
295 mm
Product Height
32.3 mm
Product Width
32.3 mm
Product Weight
0.6 kg
Compliances
CE marking
Model Code
BATTERY NICD 5 CELL 6.0V/4AH STICK

Product specifications

Battery pack
True
Capacity
5000 mAh
Model
Nickel cadmium
Number of cells
5
Nominal voltage
6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.