Download document () of 20

022653
Model code: GA-RS-I44

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, busbar mounting fuse base, in CI44

General Specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
022653
EAN
4015080226536
Product Length/Depth
20 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
0.259 kg
Compliances
RoHS conform
Model Code
GA-RS-I44

Product specifications

Used with
CI44…
RS…3-50 busbar mounting fuse base
GSTA00-160-40-60-AOU fuse switch-disconnector
Prepared enclosure
Modular busbar system
xEnergy Safety Ci
Special features
Always also order fixing kit AH-GA
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification