Download document () of 20

024639
Model code: T0-2-1/E

Eaton Moeller® series T0 On-Off switch, T0, 20 A, flush mounting, 2 contact unit(s), 3 pole, with black thumb grip and front plate

General Specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
024639
EAN
4015080246398
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
CSA File No.: 012528
IEC/EN 60947-3
UL 60947-4-1
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CSA-C22.2 No. 94
IEC/EN 60204
CSA
UL Category Control No.: NLRV
VDE 0660
CE
CSA Class No.: 3211-05
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-2-1/E

Export product specification