Download document () of 20

029064
Model code: CL2

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting rail, DIN, WxHxD=35x7.5x187.5mm

General Specifications

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
029064
EAN
4015080290643
Product Length/Depth
8 mm
Product Height
35 mm
Product Width
190 mm
Product Weight
0.064 kg
Compliances
RoHS conform
Model Code
CL2

Product specifications

Used with
187.5 mm (enclosure dimensions)
Basic enclosure
CI insulated enclosure
Mounting system
Special features
Including 2 captive fixing screws
Type
  • Basic enclosure
  • CI insulated enclosure
  • Mounting system
Accessory/spare part type
Mounting rail to IEC/EN 60715
Color
Other
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Useful length
145 mm
Material
Metal
Housing material
Galvanized steel, 3 mm thick
Model
Profile rail
Functions
Basic enclosure

Export product specification