Download document () of 20

044007
Model code: H-K2X240/5

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Terminal shroud, for K2x240/3 (/4, /5)

General Specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
044007
EAN
4015080440079
Product Length/Depth
70 mm
Product Height
140 mm
Product Width
316 mm
Product Weight
0.327 kg
Compliances
RoHS conform
Model Code
H-K2X240/5

Product specifications

Used with
K2X240/3, K2X240/4, K2X240/5
Accessory/spare part type
Terminal shrouds, 5 pole
Terminal accessories
Cover
Accessory
Functions
Accessory
Special features
  • Including warning label to DIN (lightning symbol)
  • Break off end sections for 3 and 4 pole terminal shrouds

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.