Download document () of 20

044881
Model code: PLV200-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Sealing kit CI cover fasteners

General Specifications

Product Name
Eaton xEnergy Safety Ci closing element
Catalog Number
044881
EAN
4015080448815
Product Length/Depth
120 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
PLV200-CI

Product specifications

Used with
One set consists of 2 sealable locks
Enclosure (use one set diagonally per enclosure)
Accessory for basic enclosures
xEnergy Safety Ci
Basic enclosure
Special features
At the upper cover edge for D200-... and D250-... covers
Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Sealing kit
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Basic enclosure

Export product specification