Download document () of 20

046895
Model code: STI1,0(400/230)

Eaton Moeller® series STI Control transformer, 1 kVA, Rated input voltage 400± 5 % V, Rated output voltage 230 V

General Specifications

Product Name
Eaton Moeller® series STI Control transformer
Catalog Number
046895
EAN
4015080468950
Product Length/Depth
150 mm
Product Height
145 mm
Product Width
151 mm
Product Weight
13.549 kg
Certifications
VDE 0570 Part 2-2
IEC/EN 61558-2-2
CSA-C22.2 No. 66.2-06
IEC/EN 60204-1, ÖVE-EN 13
Certified by UL for use in Canada
VDE 0570 Part 2‐6 (safety transformers)
CSA-C22.2 No. 66.1-06
UL report applies to both US and Canada
VDE 0570 Part 2-4 (isolating transformer)
VDE 0113, VDE 0100 Part 410
UL 506
UL5085-1
UL File No.: E167225
CE
UL Recognized
IEC/EN 61558-2-2/2-4/2-6
UL 5085-2
CSA-C22.2 No. 66
UL Category Control No.: XPTQ2, XPTQ8
Catalog Notes
Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C
Model Code
STI1,0(400/230)

Product specifications

Type
Single-phase control, isolating and safety transformer
Features
Separate windings
Reinforced insulation
Fully Vacuum-impregnated
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Apparent power
1000 VA
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
No-load losses
27 W
Primary voltage 1 - max
400 V
Primary voltage 1 - min
400 V
Built as
Isolating transformer
Safety transformer
Conductor material
Copper
Degree of protection
IP00
Connection lug
Yes for > 115 A
Connection type
Terminations, < 115 A
Duty factor
100 %
Insulation material type (IEC 85)
B
Efficiency
95 %
Relative short-circuit voltage
2.9 %
Suitable for
Branch circuits, (UL/CSA)
Insulation class
B
Primary tapping
± 5 %
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated power
1 VA
Secondary voltage 1 - max
230 V
Secondary voltage 1 - min
230 V
Product category
Single-phase control transformers ST
Short-circuit losses
29 W
Short-time rating
2.8 kVA
Static heat dissipation, non-current-dependent Pvs
56 W
Voltage rating - max
600 V
Power consumption in standby mode
24 W

Export product specification