Download document () of 20

050717
Model code: T0-5-8281/EZ

Eaton Moeller® series T0 Step switches, T0, 20 A, centre mounting, 5 contact unit(s), Contacts: 9, 45 °, maintained, With 0 (Off) position, 0-3, Design number 8281

General Specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
050717
EAN
4015080507178
Product Length/Depth
134 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.201 kg
Certifications
CSA File No.: 012528
CSA
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
UL
UL File No.: E36332
UL Category Control No.: NLRV
VDE 0660
IEC/EN 60947
CE
IEC/EN 60204
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-5-8281/EZ

Export product specification