Download document () of 20

060612
Model code: K3X240/1

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Connection terminal, 1000A, 1p, flat/round, 240

General Specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
060612
EAN
4015080606123
Product Length/Depth
150 mm
Product Height
165 mm
Product Width
88 mm
Product Weight
4.528 kg
Compliances
RoHS conform
Model Code
K3X240/1

Product specifications

Used with
Accessory panel building
General switchboard accessory
Special features
  • Conversion kits for strip terminal in cable connection available separately
  • Terminal covers available separately
  • Including labels for terminal marking U, V, W - X, Y, Z - L1, L2, L3 - T1, T2, T3 - PE, N, PEN, protective earth (ground) symbol
  • Relationship of rated operational current →terminal capacity to IEC/EN 60439, VDE 0660 Part 500 or EN 50021
  • Outer terminal for round or sectoral conductor, other side for Cu strip
Type
  • Accessory panel building
  • General switchboard accessory
Features
Contact safe
Accessory/spare part type
Terminals, 160 – 1000 A
Terminations
Connection type
Clamp
Screwing
Number of poles
Single-pole
Rated operation current (Ie)
1000 A
Mounting method
Screw
Suitable for
Useful for stranded conductors
Terminal capacity (copper band)
40 mm x 1 mm (10x) for flat strip
50 mm x 1 mm (10x) for flat strip
2 segments of 21 mm x 1 mm (11x) for flat strip
Nominal current
1000 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
0
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
2
Rated insulation voltage (Ui)
1000 VAC
Number of outputs
3
Terminal capacity (aluminum cable)
150 mm² - 185 mm² (3x)
150 mm² - 240 mm² (2x)
Terminal capacity (conductor)
60 mm x 15 mm
Terminal capacity (copper/aluminum cable)
50 mm² - 240 mm² (3x)
150 mm² - 300 mm² (2x)
Conductor cross section, input - max
300 mm²
Conductor cross section, output - min
50 mm²
Conductor cross section, input - min
50 mm²
Conductor cross section, input AWG - min
0 mm²
Conductor cross section, input AWG - max
0 mm²
Conductor cross section, output - max
300 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output AWG - min
0 mm²
Number of inputs
2

Export product specification