Download document () of 20

066167
Model code: EMT6-DB

Eaton Moeller® series EMT6 Thermistor overload relay for machine protection, 24-240V50/60HZ/DC

General Specifications

Product Name
Eaton Moeller® series EMT6 Thermistor overload relay
Catalog Number
066167
EAN
4015080661672
Product Length/Depth
103 mm
Product Height
83 mm
Product Width
23 mm
Product Weight
0.132 kg
Certifications
UL File No.: E29184
UL
EN 55011
CSA Class No.: 3211-03
IEC/EN 60947
CE
UL 508
IEC/EN 61000-4-2
CSA
UL Category Control No.: NKCR
IEC/EN 60947-8
CSA-C22.2 No. 14
CSA File No.: 12528
VDE 0660
IEC/EN 61000-4-3
Model Code
EMT6-DB

Features & Functions

Electric connection type
Screw connection
Functions
Manual or remote resetting
Notifications of mains and faults via LED display
Test function via separate button
External reset possible
Manual reset
Temperature measuring range - min
0 °C
Temperature measuring range - max
0 °C

General

Degree of protection
IP20
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMT6 thermistor overload relay for machine protection
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
4000 V AC
Safe isolation
250 V AC, Between the contacts and power supply, According to EN 61140
250 V AC, Between the contacts, According to EN 61140
Shock resistance
10 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
45 °C
Ambient storage temperature - min
-45 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
According to IEC/EN 61000-4-4
Contact discharge
6 kV
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011)
Surge rating
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
2 kV, symmetrical, power pulses (Surge), EMC
4 kV, asymmetrical, power pulses (Surge), EMC

Terminal capacities

Terminal capacity
1 x (0.5 - 2.5) mm², solid
1 x (0.5 - 2.5) mm², flexible with ferrule
2 x (0.5 - 1.5) mm², flexible with ferrule
2 x (0.5 - 1.5) mm², solid
20 - 14 AWG, solid or stranded
Screw size
M3.5, Terminal screw
Screwdriver size
1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Tightening torque
1.2 Nm, Screw terminals

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Pick-up voltage
0.85 - 1.1 V x Uₑ
Power consumption
2 W at DC
3.5 VA at AC
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated insulation voltage (Ui)
400 V
Rated operational current (Ie)
3 A at AC-14, 400 V (NC)
3 A at AC-14, 380 V 400 V 415 V (NC)
3 A at AC-15, 220 V 230 V 240 V (NO)
3 A at AC-15, 220 V 230 V 240 V (NC)
3 A at AC-15, 220 V 230 V 240 V
3 A at AC-14, 300 V (NC)
1 A at AC-15, 300 V (NC)
3 A at AC-14, 300 V (NO)
1 A at AC-15, 380 V 400 V 415 V (NO)
3 A at AC-14, 380 V 400 V 415 V (NO)
1 A at AC-15, 300 V (NO)
1 A at AC-15, 380 V 400 V 415 V (NC)
Rated operational voltage (Ue) - max
240 V
Reset resistance
1600 Ω
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Trip resistance
3600 Ω
Voltage rating - max
600 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.8 W

Export product specification