Download document () of 20

070108
Model code: PEN43RS18

Eaton xEnergy Safety Ci LV systems LV switchgear. Space unit rail with terminal for fuse enclosure tab RS18/I43, 2x 2.5-35 and 12x 1.5-16mm²

General Specifications

Product Name
Eaton xEnergy Safety Ci N + PE/N rail
Catalog Number
070108
EAN
4015080701088
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
375 mm
Product Weight
0.272 kg
Compliances
RoHS conform
Model Code
PEN43RS18

Product specifications

Used with
RS18/I43 (I44)
SE-RS-I43 (I44)
Ci insulated enclosure
Modular busbar system
Prepared enclosures
Type
  • Ci insulated enclosure
  • Modular busbar system
  • Prepared enclosures
Features
Contact safe
Accessory/spare part type
PE (PEN) busbars
Unit type
Modular system
Connection type
Clamp
Screwing
Number of poles
Single-pole
Mounting method
Screw
Suitable for
Useful for stranded conductors
Terminal capacity (solid wire)
1.5 mm² - 16 mm² (12x)
2.5 mm² - 35 mm² (2x)
Nominal current
63 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
12
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
14
Number of outputs
13
Terminal capacity (stranded cable)
2.5 mm² - 25 mm² (2x)
1.5 mm² - 16 mm² (12x)
Conductor cross section, input - max
35 mm²
Conductor cross section, output - min
1.5 mm²
Conductor cross section, input - min
2.5 mm²
Conductor cross section, input AWG - min
2 mm²
Conductor cross section, input AWG - max
14 mm²
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
16 mm²
Conductor cross section, output AWG - min
6 mm²
Number of inputs
1

Export product specification