Download document () of 20

072732
Model code: PKZM0-0,4

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 0.09 kW, 0.25 - 0.4 A, Screw terminals

General Specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
072732
EAN
4015080727323
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
45 mm
Product Weight
0.243 kg
Certifications
CE
IEC/EN 60947
CSA
UL
CSA Class No.: 3211-05
IEC/EN 60947-4-1
UL File No.: E36332
CSA File No.: 165628
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL Category Control No.: NLRV
Model Code
PKZM0-0,4

Product specifications

Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
40 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Actuator type
Turn button
Tripping characteristic
Overload trigger: tripping class 10 A
Adjustment range undelayed short-circuit release - max
6.2 A
Adjustment range undelayed short-circuit release - min
6.2 A
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
5.22 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.74 W
Internal resistance
10500 mΩ
Rated impulse withstand voltage (Uimp)
6000 V AC
Altitude
Max. 2000 m
Device construction
Built-in device fixed built-in technique
Explosion safety category for dust
PTB 10, ATEX 3013
Ex II (2) G [Ex eb Gb] [Ex db Gb] [Ex pxb Gb]
Ex II (2) D [Ex tb Db] [Ex pxb Db]
Connection
Screw terminals
Electrical connection type of main circuit
Screw connection
Mounting position
Can be snapped on to IEC/EN 60715 top-hat rail with 7.5 or 15 mm height.
Lifespan, mechanical
100,000 Operations
Overvoltage category
III
Degree of protection
IP20
Terminals: IP00
Number of poles
Three-pole
Lifespan, electrical
100,000 operations
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Functions
Phase failure sensitive
Motor protection
Terminal capacity (solid/stranded AWG)
18 - 10
Switching capacity
0.4 A, AC-3 up to 690 V
0.4 A (3 contacts in series), DC-5 up to 250V
Overload release current setting - max
0.4 A
Overload release current setting - min
0.25 A
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
690 V
Rated operational current for specified heat dissipation (In)
0.4 A
Rated operational power at AC-3e, 220/230 V, 50 Hz
0.06 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
0.09 kW
Rated uninterrupted current (Iu)
0.4 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (main cable)
10 mm
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated operational power at AC-3e, 440 V, 50 Hz
0.12 kW
Rated operational power at AC-3e, 500 V, 50 Hz
0.12 kW
Rated operational power at AC-3e, 690 V, 50 Hz
0.18 kW
Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
150 kA
Rated short-circuit breaking capacity Ics at 500 V AC
150 kA
Rated short-circuit breaking capacity Icu at 690 V AC
150 kA
Rated short-circuit breaking capacity Ics at 690 V AC
150 kA
Suitable for
Also motors with efficiency class IE3
Branch circuit: Manual type E if used with terminal, or suitable for group installations, (UL/CSA)
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
6.2 A, Irm
Terminal capacity (solid)
2 x (1 - 6) mm²
1 x (1 - 6) mm²
Rated operational current (Ie)
0.4 A
Temperature compensation
≤ 0.25 %/K, residual error for T > 40°
-5 - 40 °C to IEC/EN 60947, VDE 0660
-25 - 55 °C, Operating range
Short-circuit current
60 kA DC, up to 250 V DC, Main conducting paths
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)
Short-circuit current rating (type E)
50 kA, 600 Y/347 V, SCCR (UL/CSA)
65 kA, 240 V, SCCR (UL/CSA)
Accessories required BK25/3-PKZ0-E
65 kA, 480 Y/277 V, SCCR (UL/CSA)
Tightening torque
1.7 Nm, Screw terminals, Main cable
1 Nm, Screw terminals, Control circuit cables
Switch off technique
Thermomagnetic
Terminal capacity (flexible with ferrule)
2 x (1 - 6) mm², ferrule to DIN 46228
1 x (1 - 6) mm², ferrule to DIN 46228
Power loss
5.22 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.