Download document () of 20

076516
Model code: BZ248

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Section strip for latch fastener

General Specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
076516
EAN
4015080765165
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
300 mm
Product Weight
0.184 kg
Compliances
RoHS conform
Model Code
BZ248

Product specifications

Used with
Latch fastener
BZ251
BZ249
BZ252
185 mm system
60 mm system
General switchboard accessory
Accessory/spare part type
Copper band insulated
Section strip
Conductor supports for copper band, insulated
Special features
Short-circuit strength Icc = 50 kA in xEnergy Safety
Type
  • 185 mm system
  • 60 mm system
  • General switchboard accessory
Outer diameter
0 mm
Number of height units
0
RAL-number
0
Color
Black
Model
Cable guard rail
Material
Plastic

Export product specification