Download document () of 20

076822
Model code: T0-2-15403/Z

Eaton Moeller series T0 ON-OFF switch, 20 A, Rear mounting, 2 contact unit(s), Contacts: 3, Maintained, 0-1, Design: 15403

General Specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
076822
EAN
4015080768227
Product Length/Depth
128 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.134 kg
Certifications
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
UL
IEC/EN 60204
CSA-C22.2 No. 94
CE
CSA Class No.: 3211-05
UL 60947-4-1
IEC/EN 60947
IEC/EN 60947-3
UL Category Control No.: NLRV
VDE 0660
CSA
CSA File No.: 012528
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-2-15403/Z

Export product specification