Download document () of 20

079220
Model code: P3-63/E/HI11

Eaton Moeller® series P3 On-Off switch, P3, 63 A, flush mounting, 3 pole, 1 N/O, 1 N/C, with black thumb grip and front plate

General Specifications

Product Name
Eaton Moeller® series P3 On-off switch
Catalog Number
079220
EAN
4015080792208
Product Length/Depth
96 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.37 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
UL
CSA-C22.2 No. 94
IEC/EN 60947
IEC/EN 60204
CE
IEC/EN 60947-3
UL 60947-4-1
UL File No.: E36332
VDE 0660
UL Category Control No.: NLRV
CSA Class No.: 3211-05
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P3-63/E/HI11

Export product specification