Download document () of 20

082152
Model code: L-PKZ0(400V)

Eaton Moeller® series L-PKZ0 Indicator light, white, 400V neon lamp

General Specifications

Product Name
Eaton Moeller® series L-PKZ0 Accessory Indicator light
Catalog Number
082152
EAN
4015080821526
Product Length/Depth
50 mm
Product Height
17 mm
Product Width
17 mm
Product Weight
0.01 kg
Compliances
CE
Model Code
L-PKZ0(400V)

Product specifications

Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Cable
Fitted with:
Light source
Bezel color
Other
Lamp socket type
Other
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of pilot lights
10
Opening diameter
16 mm
Opening height
0 mm
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) - max
400 V
Bezel material
Plastic
Degree of protection
IP65
NEMA Other
Lens color
White
Voltage type
AC/DC
Rated operational voltage (Ue) - min
230 V
Rated operational voltage (Ue) at AC - max
400 V
Rated operational voltage (Ue) at AC - min
230 V
Static heat dissipation, non-current-dependent Pvs
0.46 W
Width opening
0 mm
Color
White
Lens type
Flat
Rectangular
Rated control supply voltage
230 - 400 V (Us)

Export product specification