Eaton Moeller® series L-PKZ0 Indicator light, green, 500V neon lamp
Product Name |
Eaton Moeller® series L-PKZ0 Accessory Indicator light
|
Catalog Number |
082156
|
EAN |
4015080821564
|
Product Length/Depth |
50 mm
|
Product Height |
17 mm
|
Product Width |
17 mm
|
Product Weight |
0.01 kg
|
Compliances |
CE
|
Model Code |
L-PKZ0-GN(500V)
|
Product Category |
Accessories
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Electric connection type |
Cable
|
Fitted with: |
Light source
|
Bezel color |
Other
|
Lamp socket type |
Other
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Number of pilot lights |
5
|
Opening diameter |
16 mm
|
Opening height |
0 mm
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Rated operational voltage (Ue) - max |
500 V
|
Bezel material |
Plastic
|
Degree of protection |
IP65
NEMA Other |
Lens color |
Green
|
Voltage type |
AC/DC
|
Rated operational voltage (Ue) - min |
415 V
|
Rated operational voltage (Ue) at AC - max |
500 V
|
Rated operational voltage (Ue) at AC - min |
415 V
|
Static heat dissipation, non-current-dependent Pvs |
0.46 W
|
Width opening |
0 mm
|
Color |
Green
|
Lens type |
Flat
Rectangular |
Rated control supply voltage |
415 - 500 V (Us)
|