Download document () of 20

093171
Model code: FL3-X

Eaton xEnergy Safety Ci LV systems LV switchgear. Flange, closed, HxWxD=116x250x23mm

General Specifications

Product Name
Eaton xEnergy Safety Ci flange plate
Catalog Number
093171
EAN
4015080931713
Product Length/Depth
116 mm
Product Height
23 mm
Product Width
205 mm
Product Weight
0.192 kg
Compliances
RoHS conform
Model Code
FL3-X

Product specifications

Used with
250 mm (enclosure dimensions)
Accessory for basic enclosures
xEnergy Safety Ci
Basic enclosure
Special features
  • Quick mounting using wedge-lock fasteners (included as standard)
  • Sponge-rubber, captive gasket
Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Flanges
Unit type
Modular system
Number of connector holes
0
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
16
Cable entry type
Drill as required
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Blind
Thread type
None
Thickness
4 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification