Download document () of 20

093451
Model code: T0-1-102/EA/SVB-SW

Eaton Moeller® series T0 Main switch, T0, 20 A, flush mounting, 1 contact unit(s), 2 pole, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General Specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
093451
EAN
4015080934516
Product Length/Depth
101 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.135 kg
Certifications
CSA File No.: 012528
IEC/EN 60204
CSA Class No.: 3211-05
UL
CE
IEC/EN 60947
UL Category Control No.: NLRV
CSA-C22.2 No. 94
VDE 0660
CSA
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
T0-1-102/EA/SVB-SW

Export product specification