Download document () of 20

100MJ27-7

Eaton Bussmann series low voltage british standard fuse, 100A, AC 415 V, V88/J, 31 x 112 mm, gU, type 7

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
100MJ27-7
EAN
5027590427838
Product Length/Depth
120 mm
Product Height
63 mm
Product Width
158 mm
Product Weight
154 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Product specifications

Amperage Rating
100 A
Current type
AC
Mounting dimension
Other
Center-to-center distance of connections
81.77 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
MJ27
Utilization category
gU (utility/distribution protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
8.7 W
Connection
Bolt-on
Construction
BS88/J
Construction size
J
Fuse shape
Dual bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
feeder pillars
Fuse system (according to IEC 60269)
Fuse system E

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.