Download document () of 20

101062
Model code: Z-RC/AK-4TE

Eaton Distribution parts. FI lead-seal cap set, 4HP

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
101062
EAN
4015081009572
Product Length/Depth
70 mm
Product Height
19 mm
Product Width
15 mm
Product Weight
0.18 kg
Compliances
RoHS conform
Model Code
Z-RC/AK-4TE

Product specifications

Used with
Terminal shroud
Accessory for residual current circuit breaker
Accessory
Features
Halogen free
Accessories for residual current circuit-breakers
Accessory/spare part type
Terminal covers
Color
White
Gray
Degree of protection
IP20
IK00
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Utilization
Other
RAL-number (Akin)
7035
Material
Plastic
Model
Other
Fastening type
Other
Imprint/indication
None
Type
  • Accessory
  • Accessory for residual current circuit breaker
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.