Download document () of 20

101579
Model code: BCZ-A-TWS-2/26

Eaton xComfort BC LV systems Final Distribution Boards. Plastic door, white, +lock, for 2-row distribution board

General Specifications

Product Name
Eaton xComfort BC door
Catalog Number
101579
EAN
4015081014712
Product Length/Depth
45 mm
Product Height
330 mm
Product Width
245 mm
Product Weight
0.33 kg
Compliances
RoHS conform
Model Code
BCZ-A-TWS-2/26

Product specifications

Features
EMC-version
Surface finishing
Other
Color
White
Degree of protection
IP40
NEMA Other
Material
Plastic
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.