Download document () of 20

102424
Model code: BPZ-DS-800/20

Eaton xEnergy Basic LV systems Low voltage switchgear. Door, metal, for HxW = 2060 x 800 mm

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102424
EAN
4015081023127
Product Length/Depth
45 mm
Product Height
2010 mm
Product Width
815 mm
Product Weight
13.8 kg
Compliances
RoHS conform
Model Code
BPZ-DS-800/20

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification