Download document () of 20

1030263

Eaton 9155 Marine UPS, 8 kVA, 7,2 kW, 1ph in, 1ph out, Batteries for 15min autonomy time at 70% load, 1 string / 32 pcs of 9 Ah

General Specifications

Product Name
Eaton 9155 Marine UPS
Catalog Number
1030263
EAN
6430070724690
Product Length/Depth
736 mm
Product Height
874 mm
Product Width
335 mm
Product Weight
173 kg
Warranty
1 year
Compliances
CE Marked
IEC/EN 60950-1
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Gray
Construction type
Free standing model
Improved efficiency mode
None
Feed type
AC
Form factor
Tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
230 V
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
0.9
Overall efficiency
91 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
1
Phase (output)
1
Potential free switch contact
Yes
Snmp
No
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
No
kVA rating
8 kVA
Wattage
7.2 kW
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Marine
Output effective power
7200 W
Transition time for full load
0 s
Voltage distortion output (linear load) - max
5 %
Integrated functionality
Network Mangement
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
220 V
Input voltage - max
240 V
Output voltage - min
220 V
Output voltage - max
240 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
8000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP22

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.