Download document () of 20

1031670
Model code: 9155-10-NT-M-0-MBS 440V/- TA

Eaton 9155 Marine UPS, 10 kVA, 9 kW, 3ph in, 1ph out, No batteries installed, Internal Maintenance Bypass Switch, Input transformer with 440V input voltage, Type Approval

General Specifications

Product Name
Eaton 9155 Marine UPS
Catalog Number
1031670
EAN
6430070725611
Product Length/Depth
500 mm
Product Height
1100 mm
Product Width
800 mm
Product Weight
188 kg
Warranty
1 year
Compliances
CE Marked
IEC/EN 60950-1
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
Model Code
9155-10-NT-M-0-MBS 440V/- TA

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
No
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Gray
Construction type
Free standing model
Feed type
AC
Form factor
Tower
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
.9
Overall efficiency
91 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Phase (input)
3
Phase (output)
1
Potential free switch contact
Yes
Snmp
No
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
kVA rating
10 kVA
Wattage
9 kW
Number Of Output Connections With Protective Contact (Schuko)
0
Application
Marine
Output effective power
9000 W
Voltage distortion output (linear load) - max
5 %
Integrated functionality
Network Mangement
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
220 V
Output voltage - max
240 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
10000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.