Download document () of 20

105215
Model code: EVG-3P+3N/16MODUL

Eaton Moeller series xPole - Busbar. EV busbars 4Ph., 16HP, 63A for PLS. CLS. PKN., PFIM, PFHM, PFNM

General Specifications

Product Name
Eaton Moeller series busbar
Catalog Number
105215
EAN
4015081050123
Product Length/Depth
28 mm
Product Height
12 mm
Product Width
285 mm
Product Weight
0.13 kg
Compliances
RoHS conform
Model Code
EVG-3P+3N/16MODUL

Product specifications

Used with
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for residual current circuit breakers
Busbar for miniature circuit breaker
Busbar for combined residual current/power circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
8
Number of poles
Four-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
16
Number of phases
4
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
8 devices
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.