Download document () of 20

106379
Model code: BPZ-DS-400/20-L-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, for HxW=2060x400mm, left, white

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
106379
EAN
4015081061495
Product Length/Depth
45 mm
Product Height
2010 mm
Product Width
415 mm
Product Weight
7.7 kg
Compliances
RoHS conform
Model Code
BPZ-DS-400/20-L-W

Product specifications

Special features
Protective cover mounted on left
Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
1000 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification