Download document () of 20

106444
Model code: BPZ-KAS-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable strain relief rail C-Profile W=1200mm

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106444
EAN
4015081062140
Product Length/Depth
1150 mm
Product Height
43 mm
Product Width
25 mm
Product Weight
0.75 kg
Compliances
RoHS conform
Model Code
BPZ-KAS-1200

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification