Download document () of 20

107011
Model code: DILM170(RAC48)

Eaton Moeller® series DILM Contactor, 3 pole, 380 V 400 V 90 kW, RAC 48: 42 - 48 V 50/60 Hz, AC operation, Screw terminals

General Specifications

Product Name
Eaton Moeller® series DILM contactor
Catalog Number
107011
EAN
4015081064199
Product Length/Depth
160 mm
Product Height
170 mm
Product Width
90 mm
Product Weight
2.25 kg
Certifications
CSA
UL File No.: E29096
UL 60947-4-1
UL
CSA File No.: 012528
VDE 0660
IEC/EN 60947
UL Category Control No.: NLDX
CE
CSA Class No.: 2411-03, 3211-04
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-4-1
Catalog Notes
Contacts according to EN 50012
Model Code
DILM170(RAC48)

Product specifications

Number of poles
Three-pole
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Suppressor circuit in actuating electronics
Operating frequency
3000 mechanical Operations/h (AC operated)
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
8000 V AC
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
Connection
Screw terminals
Frame size
FS4
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
10 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
50 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
30 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
60 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
125 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
125 HP
Conventional thermal current Ith (1-pole, enclosed)
415 A
Conventional thermal current Ith (3-pole, enclosed)
166 A
Conventional thermal current Ith at 55°C (3-pole, open)
190 A
Conventional thermal current Ith of main contacts (1-pole, open)
460 A
Equipment heat dissipation, current-dependent Pvid
41.1 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
13.7 W
Application
Contactors for Motors
Product category
Contactors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Arcing time
15 ms
Electrical connection type of main circuit
Screw connection
Screwdriver size
2, Terminal screw, Control circuit cables, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Control circuit cables, Standard screwdriver
Voltage type
AC
Degree of protection
IP00
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Rated breaking capacity at 220/230 V
1500 A
Rated breaking capacity at 380/400 V
1500 A
Rated breaking capacity at 500 V
1500 A
Rated breaking capacity at 660/690 V
1320 A
Rated control supply voltage (Us) at AC, 50 Hz - max
48 V
Rated control supply voltage (Us) at AC, 50 Hz - min
42 V
Rated control supply voltage (Us) at AC, 60 Hz - max
48 V
Rated control supply voltage (Us) at AC, 60 Hz - min
42 V
Drop-out voltage
AC operated: 0.6 - 0.25 x UC, AC operated
Overvoltage category
III
Duty factor
100 %
Emitted interference
According to EN 60947-1
Interference immunity
According to EN 60947-1
Lifespan, mechanical
10,000,000 Operations (AC operated)
Pick-up voltage
0.8 - 1.15 V AC x Uc
Power consumption, pick-up, 50 Hz
180 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Safe isolation
690 V AC, Between the contacts, According to EN 61140
690 V AC, Between coil and contacts, According to EN 61140
Power consumption, pick-up, 60 Hz
170 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Residual current
1 mA (with actuation of A1 - A2 by the electronics with "0" signal)
Screw size
M3.5, Terminal screw, Control circuit cables
5 mm AF, Hexagon socket-head spanner, Terminal screw, Main cables
M10, Terminal screw, Main cables
Power consumption, sealing, 50 Hz
2.3 W, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
3.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, sealing, 60 Hz
2.3 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
3.1 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Terminal capacity (stranded)
1 x (16 - 95) mm², Main cables
2 x (16 - 70) mm², Main cables
Terminal capacity (copper band)
2 x (6 x 16 x 0.8) mm (Number of segments x width x thickness), Main cables
Terminal capacity (flexible with ferrule)
1 x (10 - 95) mm², Main cables
2 x (10 - 70) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables
Shock resistance
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
10 g, N/O main contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
7 g, N/O auxiliary contact, Mechanical, according to IEC/EN 60068-2-27 when tabletop-mounted, Half-sinusoidal shock 10 ms
Terminal capacity (solid)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (0.75 - 4) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
18 - 14, Control circuit cables
Single 8…3/0, double 8…2/0, Main cables
Switching capacity (main contacts, general use)
225 A, Maximum motor rating (UL/CSA)
Tightening torque
1.2 Nm, Screw terminals, Control circuit cables
14 Nm, Screw terminals, Main cables
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated insulation voltage (Ui)
690 V
Rated making capacity up to 690 V (cos phi to IEC/EN 60947)
2100 A
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
225 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
170 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
170 A
Rated operational current (Ie) at AC-3, 440 V
170 A
Rated operational current (Ie) at AC-3, 500 V
170 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
100 A
Rated operational current (Ie) at AC-4, 220 V, 230 V, 240 V
65 A
Rated operational current (Ie) at AC-4, 400 V
65 A
Rated operational current (Ie) at AC-4, 440 V
65 A
Rated operational current (Ie) at AC-4, 500 V
65 A
Rated operational current (Ie) at AC-4, 660 V, 690 V
50 A
Rated operational current (Ie) at DC-1, 110 V
160 A
Rated operational current (Ie) at DC-1, 220 V
90 A
Rated operational current (Ie) at DC-1, 60 V
160 A
Rated operational current for specified heat dissipation (In)
170 A
Rated operational power at AC-3, 240 V, 50 Hz
57 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
90 kW
Rated operational power at AC-3, 415 V, 50 Hz
100 kW
Rated operational power at AC-4, 220/230 V, 50 Hz
20 kW
Rated operational power at AC-4, 240 V, 50 Hz
22 kW
Rated operational power at AC-4, 380/400 V, 50 Hz
33 kW
Rated operational power at AC-4, 415 V, 50 Hz
39 kW
Rated operational power at AC-4, 440 V, 50 Hz
41 kW
Rated operational power at AC-4, 500 V, 50 Hz
47 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
48 kW
Rated operational power (NEMA)
93 kW
Rated operational voltage (Ue) at AC - max
690 V
Resistance per pole
0.6 mΩ
Static heat dissipation, non-current-dependent Pvs
2.3 W
Stripping length (control circuit cable)
10 mm
Stripping length (main cable)
24 mm
Switching time (AC operated, make contacts, closing delay) - max
33 ms
Switching time (AC operated, make contacts, closing delay) - min
28 ms
Switching time (AC operated, make contacts, opening delay) - max
41 ms
Switching time (AC operated, make contacts, opening delay) - min
35 ms
Short-circuit current rating (basic rating)
10 kA, 600 A max. fuse, SCCR (UL/CSA)
10 kA, 600 A max. CB, SCCR (UL/CSA)
Short-circuit current rating (high fault at 480 V)
100 kA, 600 A CLASS J max. fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault at 600 V)
100 kA, 600 A CLASS J max. fuse, SCCR (UL/CSA)
Short-circuit protection rating (type 1 coordination) at 400 V
250 A gG/gL
Short-circuit protection rating (type 1 coordination) at 690 V
250 A gG/gL
Short-circuit protection rating (type 2 coordination) at 400 V
250 A gG/gL
Short-circuit protection rating (type 2 coordination) at 690 V
250 A gG/gL
Special purpose rating of ballast electrical discharge lamps
160 A (600V 60Hz 3phase, 347V 60Hz 1phase)
160 A (480V 60Hz 3phase, 277V 60Hz 1phase)
Special purpose rating of definite purpose rating
170 A, FLA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
1020 A, LRA 480 V 60 Hz 3-ph, 100,000 cycles acc. to UL 1995, (UL/CSA)
Special purpose rating of elevator control
100 HP, 600 V 60 Hz 3-ph, (UL/CSA)
75 HP, 480 V 60 Hz 3-ph, (UL/CSA)
96 A, 480 V 60 Hz 3-ph, (UL/CSA)
99 A, 600 V 60 Hz 3-ph, (UL/CSA)
92 A, 200 V 60 Hz 3-ph, (UL/CSA)
104 A, 240 V 60 Hz 3-ph, (UL/CSA)
30 HP, 200 V 60 Hz 3-ph, (UL/CSA)
40 HP, 240 V 60 Hz 3-ph, (UL/CSA)
Special purpose rating of refrigeration control (CSA only)
540 A, LRA 480 V 60 Hz 3phase; (CSA)
90 A, FLA 480 V 60 Hz 3phase; (CSA)
540 A, LRA 600 V 60 Hz 3phase; (CSA)
90 A, FLA 600 V 60 Hz 3phase; (CSA)
Special purpose rating of resistance air heating
160 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
160 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
Special purpose rating of tungsten incandescent lamps
160 A, 600 V 60 Hz 3phase, 347 V 60 Hz 1phase, (UL/CSA)
160 A, 480 V 60 Hz 3phase, 277 V 60 Hz 1phase, (UL/CSA)
Conventional thermal current Ith at 40°C (3-pole, open)
225 A
Conventional thermal current Ith at 50°C (3-pole, open)
200 A
Conventional thermal current Ith at 60°C (3-pole, open)
185 A
Rated operational power at AC-3, 440 V, 50 Hz
105 kW
Rated operational power at AC-3, 500 V, 50 Hz
120 kW
Rated operational power at AC-3, 690 V, 50 Hz
96 kW
Actuating voltage
RAC 48: 42 - 48 V 50/60 Hz
Altitude
Max. 2000 m
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
230 V
Operating voltage at AC, 60 Hz - max
690 V

Export product specification