Download document () of 20

107023
Model code: DIULM12/21(24VDC)

Eaton Moeller® series DIUL Reversing contactor combination, 380 V 400 V: 5.5 kW, 24 V DC, DC operation

General Specifications

Product Name
Eaton Moeller® series DIUL contactor combination
Catalog Number
107023
EAN
4015081067916
Product Length/Depth
117 mm
Product Height
68 mm
Product Width
90 mm
Product Weight
0.718 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC/EN 60947-4-1
CSA Class No.: 2411-03, 3211-04
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CE
CSA File No.: 012528
UL Category Control No.: NLDX
UL File No.: E29096
UL Listed
CSA Certified
CSA
UL
Catalog Notes
IE3-ready devices are identified by the logo on their packaging.
Model Code
DIULM12/21(24VDC)

Product specifications

Electrical connection type for auxiliary- and control-current circuit
Screw connection
Amperage Rating
12A
HP rating - max
1, 2/3, 3, 10, 10 hp (1/3PH @120, 240/208, 240, 480, 600 V)
Number of poles
Three-pole
Features
Mechanical interlock
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Connection
Screw connection
Screw terminals
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
2.4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.8 W
Application
Contactor combinations for starting motors with two directions of rotation
Product category
Contactor combinations
Terminals
Screw terminals
Electrical connection type of main circuit
Screw connection
Voltage type
DC
Degree of protection
IP20
NEMA Other
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
2
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
6
Operating temperature - max
60 °C
Operating temperature - min
-25 °C
Continuous ampere rating
12A
Overvoltage category
III
Duty factor
100 %
Interference immunity
According to EN 60947-1
Functions
Reversing safety
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
12 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
12 A
Rated operational current for specified heat dissipation (In)
12 A
Rated operational power at AC-3, 380/400 V, 50 Hz
5.5 kW
Rated operational power at AC-4, 220/230 V, 50 Hz
2 kW
Rated operational power at AC-4, 660/690 V, 50 Hz
4.4 kW
Rated operational power (NEMA)
7.4 kW
Static heat dissipation, non-current-dependent Pvs
4.5 W
Suitable for
Also motors with efficiency class IE3
Rated operational power at AC-3, 690 V, 50 Hz
6.5 kW
Actuating voltage
24 V DC
Number of auxiliary contacts (change-over contacts)
0
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
690 V

Export product specification