Download document () of 20

107167
Model code: CU-BAR-720/T

Eaton control product bus bar. Profile busbar, T, cu, 720mm², tin-plated 2.40 m

General Specifications

Product Name
Eaton xEffect SASY 60i copper busbar profiled
Catalog Number
107167
EAN
4015081069309
Product Length/Depth
2400 mm
Product Height
40 mm
Product Width
30 mm
Product Weight
15.4 kg
Compliances
CSA-C22.2 No. 14
UL CSA09 (refer to approbation report)
CE marking
UL508A
IEC 60439-1
RoHS conform
Certifications
North America (UL listed, CSA certified)
CSA (File No. 236217)
EN 13061
CSA (Class No. 3211-37)
UL (File No. E300273)
UL 508
UL (Category Control Number NMTR, NMTR7)
Model Code
CU-BAR-720/T

Product specifications

Used with
BBS-3/PR, BBS-1/PR, BBS-3/FL-185
Feeder circuits
60 mm system
185 mm system
System for profile busbar
Type
  • 185 mm system
  • 60 mm system
  • System for profile busbar
Surface protection
Tinned
Voltage rating (UL CSA 13)
Max. 600 V AC
Cross section
720 mm²
Nominal current
1600 A
Degree of protection
Feeder circuits
Distance between busbar centers
60 mm
185 mm
Functions
Current limiting circuit breaker, refer to approbation report
System for profile busbars
E-CU double T profile busbar
Profiled busbar
Rated operation current (Ie)
1600 A
Material
Copper, tinned
Model
Profile
Rated uninterrupted current (Iu) of conductor
1200 A (720 mm², Tu=35 °C and Ts=65 °C)
950 A (500 mm², Tu=35 °C and Ts=65 °C)

Export product specification