Download document () of 20

107202
Model code: BBT-CU20-30X5/10-150

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar assembly, 630A, 20-30x5/10, 150mm

General Specifications

Product Name
Eaton xEffect SASY 60i busbar connector
Catalog Number
107202
EAN
4015081069651
Product Length/Depth
150 mm
Product Height
25 mm
Product Width
37 mm
Product Weight
0.849 kg
Compliances
RoHS conform
Model Code
BBT-CU20-30X5/10-150

Product specifications

Used with
30 mm x 5/10 mm rail
For the same flat copper bars
20 mm x 5/10 mm rail
25 mm x 5/10 mm rail
185 mm system
60 mm system
Connection
Busbar, longitudinal connection
Type
  • 185 mm system
  • 60 mm system
  • Busbar, longitudinal connection
  • Connection
Amperage rating
630 A
Application
For drill-free connection of identical busbars
Number of poles
Single-pole
Permissible busbar offset - max
5 mm
Busbar system distance range
100 mm - 110 mm
Connection type
Other
Rated operation current (Ie)
630 A

Export product specification