Download document () of 20

107261
Model code: NZM2-XRAVR

Eaton Moeller series NZM - Molded Case Circuit Breaker. Drive, on rear, 3p, lockable, red, 2

General Specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
107261
EAN
4015081070244
Product Length/Depth
184 mm
Product Height
165 mm
Product Width
136 mm
Product Weight
0.94 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
CSA (Class No. 1437-01)
UL489
CSA certified
UL (File No. E140305)
CSA-C22.2 No. 5-09
CE marking
CSA (File No. 22086)
UL (Category Control Number DIHS)
UL listed
IEC60947
Model Code
NZM2-XRAVR

Product specifications

Used with
NZM2, N2, NS2, PN2
Features
Lockable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Fitted with:
Padlock
Frame
NZM2
Suitable for
Power circuit breaker
Switch disconnector
Emergency stop
Locking facility
Lockable on the 0 position on the handle using up to 3 padlocks
Type
On rear drive
Special features
  • For direct rear connection of the switch to the side of the control panel or control panel door.
  • Switch actuation on rear through side plate or control panel door.
  • For switch with toggle lever
Degree of protection / NEMA enclosure type
IP66
4X. 12

Export product specification