Download document () of 20

107780
Model code: NZMB2-A100-BT-NA

Eaton Moeller series NZM - Molded Case Circuit Breaker. Circuit-breaker, 3p, 100A, box terminals, B, frame 2, A100-BT-NA

General Specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker thermo-magnetic
Catalog Number
107780
EAN
4015081074273
Product Length/Depth
149 mm
Product Height
195 mm
Product Width
105 mm
Product Weight
2.345 kg
Compliances
RoHS conform
Certifications
Specially designed for North America
CE marking
UL/CSA
IEC/EN 60947
CSA-C22.2 No. 5-09
UL (Category Control Number DIVQ)
CSA certified
UL 489
IEC
UL (File No. E31593)
IEC 60947-2
CSA (File No. 22086)
UL listed
CSA (Class No. 1432-01)
Model Code
NZMB2-A100-BT-NA

Product specifications

Amperage Rating
100 A
Voltage rating
440 V - 440 V
Circuit breaker frame type
NZM2
Features
Motor drive optional
Protection unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Mounting Method
DIN rail (top hat rail) mounting optional
Built-in device fixed built-in technique
Fixed
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Equipment heat dissipation, current-dependent
25.65 W
Utilization category
A (IEC/EN 60947-2)
Isolation
500 V AC (between auxiliary contacts and main contacts)
300 V AC (between the auxiliary contacts)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Low-voltage HBC fuse - max
355 A gG/gL
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Degree of protection
IP20
IP20 (basic degree of protection, in the operating controls area)
Direction of incoming supply
As required
Electrical connection type of main circuit
Frame clamp
Lifespan, mechanical
20000 operations
Overvoltage category
III
Rated operational current
300 A (415 V AC-1, making and breaking capacity)
300 A (380/400 V AC-1, making and breaking capacity)
100 A (660-690 V AC-3, making and breaking capacity)
Degree of protection (IP), front side
IP66 (with door coupling rotary handle)
IP40 (with insulating surround)
Degree of protection (terminations)
IP10 (tunnel terminal)
IP00 (terminations, phase isolator and strip terminal)
Number of poles
Three-pole
Terminal capacity (copper strip)
Min. 2 segments of 9 mm x 0.8 mm at box terminal
Min. 2 segements of 16 mm x 0.8 mm at rear-side connection (punched)
Max. 10 segments of 16 mm x 0.8 mm at rear-side connection (punched)
Max. 10 segments of 16 mm x 0.8 mm at box terminal
Lifespan, electrical
6500 operations at 415 V AC-3
7500 operations at 400 V AC-1
Functions
Current limiting circuit breaker
System and cable protection
Type
Circuit breaker
Special features
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 100 A
  • Switches conform to UL/CSA as well as the IEC regulations. IEC switching performance values are contained on the rating plate.
  • Adjustable overload releases Ir
Application
  • Branch circuits, feeder circuits
  • Use in unearthed supply systems at 440 V
Shock resistance
20 g (half-sinusoidal shock 20 ms)
Position of connection for main current circuit
Front side
Rated operational current for specified heat dissipation (In)
100 A
Power loss
25.7 W
Release system
Thermomagnetic release
Short-circuit total breaktime
< 10 ms
Short-circuit release non-delayed setting - max
1000 A
Short-circuit release non-delayed setting - min
600 A
Terminal capacity (control cable)
14 mm² - 18 mm² (1x)
16 mm² - 18 mm² (2x)
Terminal capacity (copper busbar)
Min. 16 mm x 5 mm direct at switch rear-side connection
M8 at rear-side screw connection
Max. 20 mm x 5 mm direct at switch rear-side connection
Terminal capacity (copper solid conductor/cable)
16 mm² (1x) at tunnel terminal
6 mm² - 12 mm² (1x) at box terminal
6 mm² - 11 mm² (1x) direct at switch rear-side connection
Terminal capacity (aluminum solid conductor/cable)
16 mm² (1x) at tunnel terminal
Terminal capacity (copper stranded conductor/cable)
4 mm² - 350 mm² (1x) at tunnel terminal
4 mm² - 3/0 mm² (1x) direct at switch rear-side connection
4 mm² - 350 mm² (1x) at box terminal
Handle type
Rocker lever
Short delay current setting (Isd) - max
0 A
Short delay current setting (Isd) - min
0 A
Instantaneous current setting (Ii) - max
1000 A
Instantaneous current setting (Ii) - min
600 A
Number of operations per hour - max
120
Overload current setting (Ir) - max
100 A
Overload current setting (Ir) - min
80 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
30 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
25 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
18.5 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
53 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
53 kA
Standard terminals
Box terminal
Rated operating voltage Ue (UL) - max
600Y/347 V, 480 V
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
63 kA
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated insulation voltage (Ui)
690 V AC

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.