Download document () of 20

107966
Model code: DIII-SO/63/3-R

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Bus-mounted fuse base, 63A, 690 V, DIII/E33, 54mm

General Specifications

Product Name
Eaton xEffect SASY 60i busbar system device DIII
Catalog Number
107966
EAN
4015081076024
Product Length/Depth
295 mm
Product Height
160 mm
Product Width
267 mm
Product Weight
0.279 kg
Compliances
RoHS conform
Certifications
IEC/EN 60269-1
VDE 0636 Part 301
Model Code
DIII-SO/63/3-R

Product specifications

Used with
25 mm x 5/10 mm rail
30 mm x 5/10 mm rail
Double T profile
12 mm x 5/10 mm rail
20 mm x 5/10 mm rail
Amperage Rating
63 A
Number of poles
Three-pole
Frame
E33, D III
Frequency rating
40 Hz - 60 Hz
Terminals
Lift terminals
Voltage rating at AC
  • 690 V AC
  • Contacts: 690 V AC
Rated operational voltage (Ue) - max
690 V
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
63 A
Current heat loss per contact at Ie
3.34 W
Enclosure width
200 mm
Heat dissipation per contact with fuse link at Ie
10 W
Rated conditional short-circuit current tested with links
50 kA
Rated impulse withstand voltage (Uimp)
4 kV
Distance between busbar centers
60 mm
Construction size
DIII
Mounting position
Vertical or horizontal
Functions
Uninterrupted operation (Control mode)
D busbar mounted fuse device
Basic device
Overvoltage category
III
Material
Plastic
Frequency rating of contacts
40 Hz - 60 Hz
Mounting method
Rail system
Degree of protection
IP20 enclosed
Rated operation current (Ie)
63 A
Voltage rating
690 V
Type
  • 185 mm system
  • 60 mm system
  • Busbar fuse material
  • Push-in gauge ring
Special features
  • 35 °C normal temperature
  • At 55 °C with reduced operating current
  • Including protective shroud with front and bottom plate
  • Delivery, empty, without screw cap, with marking plate
Thread type
E33
Model
Fitted ring
Mounting width
54 mm
Permitted heat loss from fuse links - max
7 W
Terminal capacity (solid wire)
1.5 mm² - 25 mm² at box terminal
1.5 mm² - 25 mm²

Export product specification