Download document () of 20

108352
Model code: BPZ-MPL1650-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=1650x800mm

General Specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
108352
EAN
4015081079865
Product Length/Depth
25 mm
Product Height
1580 mm
Product Width
700 mm
Product Weight
17.85 kg
Compliances
RoHS conform
Model Code
BPZ-MPL1650-800

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
1760 mm
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification