Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Bus-mounted fuse base, 25A, 500 V, DII/E27, 45mm, PS
| Product Name | 
                                                Eaton xEffect SASY 60i busbar system device DII
                                             | 
| Catalog Number | 
                                                110394
                                             | 
| EAN | 
                                                4015081099320
                                             | 
| Product Length/Depth | 
                                                295 mm
                                             | 
| Product Height | 
                                                160 mm
                                             | 
| Product Width | 
                                                267 mm
                                             | 
| Product Weight | 
                                                0.24 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                IEC/EN 60269-1  VDE 0636 Part 301 | 
| Model Code | 
                                                DII-SO/25/3-R-PS
                                             | 
| Used with | 
                                                12 mm x 5/10 mm rail  20 mm x 5/10 mm rail 30 mm x 5/10 mm rail 25 mm x 5/10 mm rail Double T profile 60 mm system 185 mm system Busbar fuse material Gauge screw | 
| Amperage Rating | 
                                                25 A
                                             | 
| Number of poles | 
                                                Three-pole
                                             | 
| Frame | 
                                                E27, D II
                                             | 
| Frequency rating | 
                                                40 Hz - 60 Hz
                                             | 
| Terminals | 
                                                Lift terminals
                                             | 
| Voltage rating at AC | 
 | 
| Rated operational voltage (Ue) - max | 
                                                500 V
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Climatic proofing | 
                                                Damp heat, constant, to IEC 60068-2-78  Damp heat, cyclic, to IEC 60068-2-30 | 
| Ambient operating temperature - max | 
                                                55 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Conventional thermal current Ith of auxiliary contacts (1-pole, open) | 
                                                25 A
                                             | 
| Current heat loss per contact at Ie | 
                                                0.4 W
                                             | 
| Enclosure width | 
                                                200 mm
                                             | 
| Heat dissipation per contact with fuse link at Ie | 
                                                1.2 W
                                             | 
| Rated conditional short-circuit current tested with links | 
                                                50 kA
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                4 kV
                                             | 
| Distance between busbar centers | 
                                                60 mm
                                             | 
| Construction size | 
                                                DII
                                             | 
| Mounting position | 
                                                Vertical or horizontal
                                             | 
| Functions | 
                                                Uninterrupted operation (Control mode)  Basic device D busbar mounted fuse device | 
| Overvoltage category | 
                                                III
                                             | 
| Material | 
                                                Plastic
                                             | 
| Frequency rating of contacts | 
                                                40 Hz - 60 Hz
                                             | 
| Mounting method | 
                                                Rail system
                                             | 
| Degree of protection | 
                                                IP20 enclosed
                                             | 
| Rated operation current (Ie) | 
                                                25 A
                                             | 
| Voltage rating | 
                                                500 V
                                             | 
| Type | 
 | 
| Special features | 
 | 
| Thread type | 
                                                E27
                                             | 
| Model | 
                                                Fitted screw
                                             | 
| Mounting width | 
                                                45 mm
                                             | 
| Permitted heat loss from fuse links - max | 
                                                4 W
                                             | 
| Terminal capacity (solid wire) | 
                                                1.5 mm² - 25 mm²  1.5 mm² - 25 mm² at box terminal |