Download document () of 20

111166
Model code: BP-U-3S-800/17

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 800 mm, H = 1760 mm

General Specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111166
EAN
4015081107278
Product Length/Depth
70 mm
Product Height
1765 mm
Product Width
835 mm
Product Weight
16.03 kg
Compliances
RoHS conform
Model Code
BP-U-3S-800/17

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
1760 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification