Download document () of 20

111246
Model code: BPA-U-3S-1200/15

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=1560x1200mm

General Specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111246
EAN
4015081108077
Product Length/Depth
90 mm
Product Height
1565 mm
Product Width
1235 mm
Product Weight
11.33 kg
Compliances
RoHS conform
Model Code
BPA-U-3S-1200/15

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP43
NEMA Other
Suitable for width
1200 mm
Application
Outdoor (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification