Download document () of 20

111275
Model code: BPM-U-3S-1000/17

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=1760x1000mm

General Specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111275
EAN
4015081108367
Product Length/Depth
70 mm
Product Height
1765 mm
Product Width
1035 mm
Product Weight
10.8 kg
Compliances
RoHS conform
Model Code
BPM-U-3S-1000/17

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
1000 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification