Download document () of 20

111761
Model code: PDIM-100/4

Eaton Moeller series xPole - PDIM RCCB. Residual current circuit-breaker, 100A, 4p, 0mA, AC-Char

General Specifications

Product Name
Eaton Moeller series xPole - PDIM RCCB
Catalog Number
111761
EAN
4015081113118
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.404 kg
Compliances
RoHS conform
Certifications
DIN/EN 62020
Model Code
PDIM-100/4

Product specifications

Used with
Leakage current monitor
PDIM
Amperage Rating
100 A
Features
Additional equipment possible
Leakage current monitor
Selective protection
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Interlocking device
Frame
45 mm
Frequency rating
60 Hz
Pollution degree
2
Mounting Method
Quick attachment with 2 latch positions on top-hat rail IEC/EN 60715
DIN rail
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2
Equipment heat dissipation, current-dependent
18.8 W
Rated impulse withstand voltage (Uimp)
4 kV
Rated short-time withstand current (Icw)
10 kA
Admissible back-up fuse overload - max
63 A gG/gL
Built-in width (number of units)
70 mm (4 SU)
Busbar material thickness
0.8 mm - 2 mm
Short-circuit rating
100 A (max. admissible back-up fuse)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Twin-purpose terminals
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Built-in depth
60 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Fault current rating
1000 mA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Permitted storage and transport temperature - max
60 °C
Permitted storage and transport temperature - min
-35 °C
Lifespan, mechanical
20000 operations
Degree of protection
IP20
IP20, IP40 with suitable enclosure
Number of poles
Four-pole
Leakage current type
AC
Lifespan, electrical
4000 operations
Type
  • Leakage current monitor
  • PDIM
Special features
  • Current test marks as per inscription
  • Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 1.2% for every 1 °C
  • Switching contact (potential-free) 10 A / 240 V~
Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Functions
Short-time delayed tripping
Fault current adjustable: 0.03 A/0.1 A/0.3 A/0.5 A/1 A
Sensitivity type
AC and pulsating DC current sensitive
Rated fault current - max
1 A
Rated fault current - min
0.03 A
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
100 A
Rated operational voltage (Ue) - max
415 V
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
0.25 kA
Width in number of modular spacings
4
Voltage rating (IEC/EN 60947-2)
  • 230/400 V, 50/60 Hz
  • 240/415 V, 50/60 Hz
Voltage type
AC
Terminal capacity (solid wire)
1.5 mm² - 35 mm²
Tripping time
Non-delayed, adjustable
Selective switch off, adjustable
40 ms delayed, selective (type S)
10 ms delayed (Type G)
Short time-delayed, adjustable
Terminal capacity (control cable)
0.25 mm² - 1.5 mm² at switching contacts
Rated short-circuit strength
10 kA
Response behavior (adjustable)
Undelayed
Response behavior of contacts
1: 30 - 50 % Iδn; 2: > 50 % IΔn
Terminal capacity (stranded cable)
16 mm² (2x)
RAL-number
7035
Color
Gray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.