Download document () of 20

112222
Model code: C10-SLS/32/2

Eaton Fuse switch disconnector, Two-pole, 32 A, 690 V, 10 x 38

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
112222
EAN
4015081117802
Product Length/Depth
85 mm
Product Height
70.8 mm
Product Width
35 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
C10-SLS/32/2

Product specifications

Rated uninterrupted current (Iu)
32 A
Conditioned rated short-circuit current Iq
100 kA
Number of poles
Two-pole
Rated short-time withstand current (Icw)
0.3 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Other
Suitable for
Ground mounting
Floor mounting
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
Shape C1-C3
Cable entry type
Other
Degree of protection (front side)
IP20
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.