Download document () of 20

112286
Model code: BPZ-MSW-10/SNAP

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting side wall, for H=950, for flush mounting, snapable

General Specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
112286
EAN
4015081118441
Product Length/Depth
150 mm
Product Height
940 mm
Product Width
15 mm
Product Weight
3.44 kg
Compliances
RoHS conform
Model Code
BPZ-MSW-10/SNAP

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
25 mm
Number of height units
33
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
950 mm
Material
Sheet steel
Steel
Mounting position
Vertical
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Side panel use
Functions
Additional equipment
Fixing
With snap element

Export product specification